??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.0675 Distance Collar
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Distance Collars for Index Plungers
Bill of material
22120.0675 Distance Collar
BESTNR
Ref. No.
22120.0675
MAT
Material
Rostfreier Stahl
D1
H12
12 mm
L
±0.1
5 mm
D2
-0.1
17 mm
RG
for Index Plungers size
M12
AB
for finish picture
3/4
G
Weight
4.40 g
Embedded user actions